Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread / With hexagonal hole_K-PM-HH type - Plug
Bill of material
K-01PM-HH BRASS
CNSORDERNO
Order number
K-01PM-HH BRASS
ASSYNO
Assy No.
CB28345
S
Application
Rc 1/8
MT
Material
BRASS
M
Mass
9 g
OD
Outside Diameter
φ11 mm
L
27 mm
H
Inner diameter of 12 square 5 mm
C
15 mm
T
R 1/8
B
ΦB
6 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031